OMT and OMV series motors
With displacements from 161 cm3 to 524 cm3 [9.83 in3 to 31.95 in3] and pressure ratings up to 275 bar [3,990 psi], our OMT and OMV series motors provide high torque for a wide variety of medium- to heavy-duty applications operating under extreme conditions.
Features and benefits
- Smooth operation and constant operating torque over a wide speed range
- High starting torque
- High return pressure without the use of drain line (high pressure shaft seal)
- High efficiency
- High radial and axial bearing capacity
- For applications in both open and closed loop hydraulic systems
- Suitable for a wide variety of hydraulics fluids
Applications
- Construction equipment
- Agricultural equipment
- Material handling and lifting equipment
- Forestry equipment
- Lawn and turf equipment
- Machine tools and stationary equipment
- Special purpose
To select from the full range of orbital motors, see the orbital motor quick selector.
Technical data
For more information, see OMT and OMV Technical Information.