Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | n/a |
Dust seal | n/a |
Sensor | Speed Sensor ready (EMD) |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | Yes |
Delete Model Code | Yes |
Design code | 2 |
Drain Port Dimension | G 1/4 |
Front bearing type | n/a |
Geometric displacement [cm3/r [in3/r]] | 201.4 [12.29] |
Hydraulic valve function | None |
Main port dimension | G 3/4, 4 x M10 block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model code | OMT-0200-C-NN-S14-AD-1D-NNN-N-N-1B-1-N-AA-NNNNN-NN-NN-NN-SP-NNN |
Motor Series | OMT Series |
Motor size | 200 |
Motor type | Short |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 124.9 x 8.0, 160.0, 14.0 [4.92 x 0.325, 6.30, 0.55] |
Mounting flange type | 4 Bolt - Short |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | n/a |
Seal Kit | 151B0114 |
Shaft Key | n/a |
Shaft dimension | n/a |
Shaft type | None |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |