Product specifications
Characteristic | Value |
---|---|
Model Code | OMT-0250-A-NN-C15-AV-2E-B35-A-A-2C-1-N-NN-AAE17-NN-NN-NN-SP-NNN |
Motor Series | OMT Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 250 |
Geometric displacement [cm3/r [in3/r]] | 251.8 [15.36] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - C |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 11.0, 161.9, 14.4 [5.00 x 0.43, 6.37, 0.57] |
Shaft type | Straight |
Shaft dimension | Dia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end |
Shaft Key | Square key, 3/8 x 2 1/4 inch, B.S. 46 |
Main port thread type | UN / UNF |
Main port style | Sideport - staggered |
Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, - |
Drain Port Dimension | 9/16 - 18 UNF-2B O-Ring port |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Painted, Black, Medium gloss |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 151B0113 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 2 |
Delete Model Code | Yes |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |