Product specifications
Characteristic | Value | Description |
---|---|---|
Motor function | Standard | |
Shaft Seal | NBR - Standard | |
Dust seal | Standard | |
Sensor | None | |
Packaging | Single pack | |
Name Tag | Danfoss name tag | |
Brake Release Port Dimension | n/a | |
Check valve function | Yes | |
Design code | 2 | |
Drain Port Dimension | G 1/4 | |
Front bearing type | Tapered roller bearing | |
Geometric displacement [cm3/r [in3/r]] | 201.4 [12.29] | |
Hydraulic valve function | None | |
Main port dimension | G 3/4, 4 x M10 block mounting threads | |
Main port style | Sideport - staggered | |
Main port thread type | BSP | |
Model Code | OMT-0200-A-NN-G21-AD-1D-D21-A-A-1B-1-N-NN-NNNNN-NN-NN-NN-SP-NNN | |
Motor Series | OMT Series | |
Motor size | 200 | |
Motor type | Standard | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x 11.0, 160.0, 14.0 [4.92 x 0.43, 6.30, 0.55] | |
Mounting flange type | 4 Bolt - Square | |
Orbital gearwheel set | Standard | |
Orbital gearwheel set type | Geroler | |
Paint information | n/a | |
Painted | No | |
Rear bearing type | Tapered roller bearing | |
SHAFT TYPE | Splined | |
Seal Kit | 151B0113 | |
Shaft Key | n/a | |
Shaft dimension | Dia. 1 1/2 inch, 17T, M12 x 1.75-6H thread in shaft end | |
Size/Dimensions | L23.6XW44.2XH16.6 CM | |
Special Features Assembly | Standard | |
Special features hardware | Standard | |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |