Product specifications
Characteristic | Value | Description |
---|---|---|
Motor function | Standard | |
Shaft Seal | NBR - Standard | |
Dust seal | Standard | |
Sensor | None | |
Packaging | Single pack | |
Name Tag | Danfoss name tag | |
Brake Release Port Dimension | n/a | |
Check valve function | Yes | |
Design code | 2 | |
Drain Port Dimension | G 1/4 | |
Front bearing type | Tapered roller bearing | |
Geometric displacement [cm3/r [in3/r]] | 801.8 [48.93] | |
Hydraulic valve function | None | |
Main port dimension | G 1, 4 x M12 block mounting threads | |
Main port style | Sideport - staggered | |
Main port thread type | BSP | |
Model Code | OMV-0800-B-NN-W53-AE-1E-A35-A-A-1B-1-N-NN-NNNNN-NN-NN-NN-SP-NNN | |
Motor Series | OMV Series | |
Motor size | 800 | |
Motor type | Wheel | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 180.0 x 10.6, 224.0, 18.0 [7.08 x 0.42, 8.82, 0.71] Rear: 194.0 x 3.4, 224.0, 18.0 [7.64 x 0.13, 7.87, 0.71] | |
Mounting flange type | 4 Bolt - Wheel | |
Orbital gearwheel set | Standard | |
Orbital gearwheel set type | Geroler | |
Paint information | n/a | |
Painted | No | |
Rear bearing type | Tapered roller bearing | |
Seal Kit | 151B0129 | |
Shaft Key | Rectangular key, A14 x 9 x 70 mm, DIN 6885 | |
Shaft dimension | Dia. 50 mm, M12 x 1.75-6H thread in shaft end | |
Shaft type | Straight | |
Special Features Assembly | Standard | |
Special features hardware | Standard | |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |