Product specifications
Characteristic | Value | Description |
---|---|---|
Motor function | Standard | |
Shaft Seal | NBR - Standard | |
Dust seal | Standard plus seal guard | |
Sensor | None | |
Packaging | Single pack | |
Name Tag | Danfoss name tag | |
Brake Release Port Dimension | n/a | |
Check valve function | No | |
Design code | 00 | |
Drain Port Dimension | G 1/4 | |
Front bearing type | Tapered roller bearing | |
Geometric displacement [cm3/r [in3/r]] | 630.7 [38.50] | |
Hydraulic valve function | None | |
Main port dimension | G 3/4, 5 x M10 block mounting threads | |
Main port style | Sideport - staggered | |
Main port thread type | BSP | |
Model Code | TMTH-0630-B-NN-W57-AF-1D-K11-A-J-1B-0-N-NN-AAE26-NN-NN-NN-SP-NNN | |
Motor Series | TMTH Series | |
Motor size | 630 | |
Motor type | Wheel | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 223.9 x 5.0, 265.0, 17.6 [8.82 x 0.20, 10.43, 0.69] Rear: 223.9 x 5.0, 265.0, 17.6 [8.82 x 0.20, 10.43, 0.69] | |
Mounting flange type | 8 Bolt - Wheel | |
Orbital gearwheel set | Standard | |
Orbital gearwheel set type | Geroler | |
Paint information | Painted, Black, Medium gloss | |
Painted | Yes | |
Rear bearing type | Tapered roller bearing | |
Seal Kit | 11131621 | |
Shaft Key | n/a | |
Shaft dimension | Thread Hole Flange: 6 x M16 x 1.5 - BCD 170 mm [6.7 inch] | |
Shaft type | Wheel hub | |
Special Features Assembly | Standard | |
Special features hardware | Standard | |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |