Product specifications
Characteristic | Value | Description |
---|---|---|
Motor function | Standard | |
Shaft Seal | NBR - Standard | |
Dust seal | Standard | |
Sensor | None | |
Packaging | Single pack | |
Name Tag | Danfoss name tag | |
Brake Release Port Dimension | n/a | |
Check valve function | No | |
Design Code | 00 | |
Drain Port Dimension | G 1/4 | |
Front bearing type | Tapered roller bearing | |
Geometric displacement [cm3/r [in3/r]] | 315.3 [19.23] | |
Hydraulic valve function | None | |
Main port dimension | G 3/4 | |
Main port style | Sideport - staggered | |
Main port thread type | BSP | |
Model Code | TMK-0315-B-NN-W36-AV-1D-E21-A-A-1B-0-N-NN-AAE17-NN-NN-NN-SP-NNN | |
Motor Series | TMK Series | |
Motor size | 315 | |
Motor type | Wheel | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 107.9 x 6.4, 147.6, 13.6 [4.25 x 0.25, 5.81, 0.54] Rear: 126.9 x 3.6, 147.6, 13.6 [5.00 x 0.14, 5.81, 0.54] | |
Mounting flange type | 4 Bolt - Wheel | |
Orbital gearwheel set | Standard | |
Orbital gearwheel set type | Geroler | |
Paint information | Painted, Black, Medium gloss | |
Painted | Yes | |
Rear bearing type | Tapered roller bearing | |
Seal Kit | 151F0141 | |
Shaft Key | n/a | |
Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end | |
Shaft type | Splined | |
Special Features Assembly | Standard | |
Special features hardware | Standard | |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Volume | 0.178 Hectoliter |
Proposition 65 | Cancer and Reproductive Harm |