Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Integrated in shaft seal |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Check valve function | No |
Delete Model Code | Yes |
Design Code | 00 |
Drain Port Dimension | 9/16 - 18 UNF-2B O-Ring port |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 326.3 [19.91] |
Hydraulic valve function | None |
Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port, - |
Main port style | Sideport - staggered |
Main port thread type | UN / UNF |
Model Code | TMT-0315-A-NN-C17-AV-2E-A31-A-B-2C-0-N-NN-NNNNN-NN-NN-NN-SP-NNN |
Motor Series | TMT Series |
Motor size | 315 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 12.1, 161.9, 14.4 [5.00 x 0.48, 6.37, 0.57] |
Mounting flange type | 4 Bolt - C |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | Tapered roller bearing |
Seal Kit | 151B0176 |
Shaft Key | Rectangular key, A12 x 8 x 70 mm, DIN 6885 |
Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end |
Shaft type | Straight |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |