XLH and XLS series motors
Xcel series spool-valve motors for low- and medium-duty applications are built to optimize performance and value. They are available with displacements from 50 cm3 to 485 cm3 [3.1 in3 to 30 in3] to provide reliable, proven solutions backed by Danfoss expertise.
Features and benefits
- Proven orbit motor principle
- Hydrodynamic journal bearings
- Three moving components (Gerotor-star, drive, and shaft)
- Three-zone pressure design
- Compact, powerful package
- High efficiency
- Long bearing life (at rated loads)
Applications
- Salt and sand spreaders
- Street cleaner brushes
- Combine reel drives
- Feed-grinding augers
- Auger swing drives
- Stake-down motors
To select from the full range of orbital motors, see the orbital motor quick selector.
XLH specifications
Displacement (cm3/r) [in3/r] |
53 [3.2] |
63 [3.8] |
80 [4.9] |
100 [6.2] |
125 [7.6] |
160 [9.6] |
200 [12.2] |
245 [14.9] |
315 [19.2] |
390 [23.8] |
485 [30.0] |
Continuous max speed (rpm) |
721 |
693 |
710 |
568 |
462 |
354 |
286 |
234 |
174 |
144 |
114 |
Continuous torque (Nm) [lb in] |
83 [735] |
104 [920] |
130 [1,150] |
162 [1,430] |
200 [1,770] |
242 [2,140] |
287 [2,540] |
318 [2,815] |
377 [3,340] |
419 [3,705] |
426 [3,770] |
XLS specifications
Displacement (cm3/r) [in3/r] |
50 [3.1] |
80 [4.9] |
100 [6.2] |
130 [8.0] |
160 [9.6] |
195 [11.9] |
245 [14.9] |
305 [18.7] |
395 [24.0] |
Continuous max speed (rpm) |
1,037 |
757 |
600 |
467 |
386 |
313 |
250 |
199 |
155 |
Continuous torque (Nm) [lb in] |
123 [1,089] |
195 [1,726] |
240 [2,124] |
320 [2,832] |
380 [3,363] |
387 [3,425] |
410 [3,629] |
405 [3,585] |
410 [3,629] |