XLH and XLS series motors
Xcel series spool-valve motors for low- and medium-duty applications are built to optimize performance and value. They are available with displacements from 50 cm3 to 485 cm3 [3.1 in3 to 30 in3] to provide reliable, proven solutions backed by Danfoss expertise.
Features and benefits
- Proven orbit motor principle
- Hydrodynamic journal bearings
- Three moving components (Gerotor-star, drive, and shaft)
- Three-zone pressure design
- Compact, powerful package
- High efficiency
- Long bearing life (at rated loads)
Applications
- Salt and sand spreaders
- Street cleaner brushes
- Combine reel drives
- Feed-grinding augers
- Auger swing drives
- Stake-down motors
To select from the full range of orbital motors, see the orbital motor quick selector.
Technical data
For more information, see Technical Information.
Products shown: 0