Variable displacement axial piston motors
With displacements from 25 cm3 to 250 cm3 [1.5 in3 to 15.3 in3], our axial piston motors are suitable for both open- and closed-circuit systems. Controls for fixed, two-position, and continuously variable displacement are available, as is the zero-degree option.
Products shown: 4
H1B bent axis variable motors
Designed primarily to be combined with other products in closed-circuit systems that transfer and control hydraulic power, H1B variable-displacement motors feature a bent-axis design, spherical pistons, and a maximum/minimum displacement ratio of 5:1 with maximum displacement between 60 cm3 and 250 cm3 [3.66 in3 and 15.25 in3]. Rated output speeds range from 2,350 rpm at maximum displacement to 4,300 rpm at 0 displacement.
L/K variable motors
Based on proven technology and optimized for options, lifetime, package size, and installed cost, L/K motors are two-position axial piston motors designed for both closed and open circuits in agricultural and material-handling machines. They are available in five base displacements ranging from 25 cm3 to 45 cm3 [1.5 in3 to 2.75 in3], all of which have the same package size.