High-pressure square vane pumps
The Vickers® by Danfoss high pressure square vane pump series delivers durable, high‑performance output in flexible single and double configurations. With fixed‑displacement capacities covering the full range of V10 and V20 series pumps, the pressure balanced vane design reduces flow pulsations and noise while extending pump life and improving serviceability. Double pump configurations allow a single power source to drive two separate hydraulic systems or combine output for higher flow. In addition, optional integrated valves help to simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, the series offers versatile mounting and efficient power use for modern hydraulic systems.
Features and benefits
- Durable construction built for demanding industrial and mobile environments
- Balanced vane design delivers smooth, efficient hydraulic performance
- High pressure capability with low vane tip loading
- Optimized inlet geometry enables reliable high‑speed operation
- Single and double configurations support single or multi‑circuit systems
- Compatible with oil and synthetic fire‑resistant hydraulic fluids
- Optional integrated valves and versatile mounting simplify system design
Applications
- Power steering
- Fan drives
- Sweepers
- Lift trucks
- Charge pumps
- Small power units
- Recirculation applications
Product types shown: 4

V10 HP single square vane pumps
The Vickers® by Danfoss V10H Single Square Vane Pump delivers durable, high‑performance output with fixed‑displacement from 3.2 cm3 to 22.4 cm3 [0.2 in3 to 1.37 in3]. Its pressure balanced vane design reduces flow pulsations and noise while extending pump life and improving serviceability. In addition, optional integrated valves help simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, it offers versatile mounting and efficient power use for modern hydraulic systems.

V20 HP single square vane pumps
The Vickers® by Danfoss V20H single square vane pump delivers durable, high‑performance output with fixed‑displacement from 15.8 cm3 to 41.7cm3 [1.0 in3 to 41.7 in3]. Its pressure-balanced vane design reduces flow pulsations and noise while extending pump life and improving serviceability. In addition, optional integrated valves help simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, it offers versatile mounting and efficient power use for modern hydraulic systems.

V2010 HP double square vane pumps
The Vickers® by Danfoss V2010H double square vane pump delivers high‑performance, fixed‑displacement output with balanced vane construction and capacities of 15.8 cm3 to 41.7 cm3 [1.0 in3 to 41.7 in3] on the shaft‑end section and 3.2 cm3 to 22.4 cm3 [0.2 in3 to 1.37 in3] on the cover‑end section. Double pumps use one power source to run two separate hydraulic systems or combine their output to move more fluid. Because both pumps are in one housing, the setup is smaller, easier to install, and works with a single shaft connection. In addition, optional integrated valves help simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, this setup offers versatile mounting and efficient power use for modern hydraulic systems.

V2020 HP double square vane pumps
The Vickers® by Danfoss V2020H double square vane pump delivers high‑performance, fixed‑displacement output with balanced vane construction and capacities of 15.8 cm3 to 41.7 cm3 [1.0 in3 to 41.7 in3] on the shaft‑end section and on the cover‑end section. Double pumps use one power source to run two separate hydraulic systems or combine their output to move more fluid. Because both pumps are in one housing, the setup is smaller, easier to install, and works with a single shaft connection. In addition, optional integrated valves help simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, this setup offers versatile mounting and efficient power use for modern hydraulic systems.