Mobile vane pumps
Danfoss is a pioneer in vane technology, and our durable mobile vane pumps are built for high pressures and high performance. They are available with a wide range of bearing and valve options to meet the needs of many different applications.
Features and benefits
- Strong ductile iron housing
- Improved rotor design to reduce leakage and enhance rotor rigidity
- High-pressure and performance capabilities
- 10-vane systems
- Many available bearing and valve options
Applications
- Wheel loaders
- Lift trucks
- Refuse trucks
- Aerial booms
Product types shown: 4
 - Square vane pumps - Used in small industrial or mobile machines as primary pumps or in complex systems as pilot or auxiliary pumps, balanced vane pumps, like our V10 and V20 square vane pumps, are fixed-displacement pumps with hydraulically balanced rotors. V10 and V20 single pumps have displacements up to 42.5 cm3 [2.59 in3], while V2010 double pumps have capacities up to 49 l/min [13 US gal/min] and 26 l/min [7 US gal/min] for their shaft-end and cover-end pumps, respectively. V2020 double pumps have capacities up to 49 l/min [13 US gal/min] and 42 l/min [11 US gal/min] for their shaft-end and cover-end pumps, respectively. 
 - VMQ series vane pumps - Our Vickers® VMQ pumps are available in three single-pump and three through-drive frame sizes with displacements ranging from 10 cm3 to 215 cm3 [0.62 in3 to 13.12 in3]. Four double-pump configurations offer combined displacements from 20 cm3 to 398 cm3 [1.23 in3 to 24.29 in3], and two triple-pump configurations can combine displacements from 110 cm3 to 488 cm3 [6.71 in3 to 29.78 in3]. Continuous outlet pressure ratings reach 293 bar [4,250 psi], and permissible peak pressures reach 310 bar [4,500 psi].The seizure-resistant surface of the bronze wafer plate is particularly valued for cold start-up applications. 
 - VQ series vane pumps - Featuring an industry-first intra-vane cartridge design for easy service, our long-lasting VQ series pumps provide maximum horsepower in small packages for medium-pressure mobile applications. With displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 210 bar [3,000 psi], these economical and efficient pumps are also highly reliable thanks to their excellent cold-start capability and resistance to seizure. 
 - VQH series vane pumps - Our economical, power-dense VQH series pumps are the higher-pressure, higher-performance versions of VQ series pumps. With strong ductile-iron housings and the same envelope sizes as VQ pumps, these efficient fixed-displacement single and double vane pumps are available with displacements up to 193 cm3 [11.80 in3] and pressure ratings up to 241 bar [3,500 psi].