Delta series motors
The Delta motor provides torque up to 1,299 Nm [958 lb-ft] and many best-in-class features including its optimized Geroler, disc valve technology, and bearing capacity. An optional spring-applied, pressure-release parking brake offers a six-to-one mechanical advantage for dependable load holding.
Products shown: 0