Compensated directional control valves-product-category

Compensated directional control valves

Our compensated directional control valves are continuously stackable and can be seamlessly combined using a modular approach. With valve sizes ranging from 40 l/min to 500 l/min [10.6 US gal/min to 132 US gal/min], the portfolio offers an almost infinite number of components and configurations to provide smooth and consistent machine control that meets your requirements. From open-center mechanical options to compensated CAN-bus-controlled variants, we have solutions for all types of off-highway applications.

Features and benefits

  • Multiple modules and options available in each valve group 
  • Stackable with up to 14 independent sections
  • Possible combination with the rest of the spool valve portfolio, using interface modules 
  • Load-independent flow control 
  • Reliable regulation characteristics across the entire flow range 
  • Load sense relief valves for A and B port enables reduced energy loss at target pressure 
  • Compact design, easy installation and serviceability 

Applications

  • Agriculture
  • Construction
  • Material handling
  • Road building
  • Forestry
  • Cranes
  • Mining
  • Municipal vehicles
  • Marine 

Product types shown: 9