Compensated directional control valves
Our compensated directional control valves are continuously stackable and can be seamlessly combined using a modular approach. With valve sizes ranging from 40 l/min to 500 l/min [10.6 US gal/min to 132 US gal/min], the portfolio offers an almost infinite number of components and configurations to provide smooth and consistent machine control that meets your requirements. From open-center mechanical options to compensated CAN-bus-controlled variants, we have solutions for all types of off-highway applications.
Features and benefits
- Multiple modules and options available in each valve group
- Stackable with up to 14 independent sections
- Possible combination with the rest of the spool valve portfolio, using interface modules
- Load-independent flow control
- Reliable regulation characteristics across the entire flow range
- Load sense relief valves for A and B port enables reduced energy loss at target pressure
- Compact design, easy installation and serviceability
Applications
- Agriculture
- Construction
- Material handling
- Road building
- Forestry
- Cranes
- Mining
- Municipal vehicles
- Marine

Product types shown: 9

Inlet modules
Inlet modules, also referred to as proportional valve pump side modules, act as interfaces between the proportional valve group and the hydraulic pump and reservoir. An open-center inlet is used for a fixed-displacement gear pump, and a closed-center inlet is used for an open-circuit axial piston pump.

Work modules
A proportional valve basic (PVB) module, also known as a work section, is the interface between a proportional valve group and a work function such as a cylinder or motor. Each PVB has built-in work-section control functionality, and we have products to accommodate a wide range of flows from simple non-compensated to load-independent, meter-in compensated.

Spools
When a work function such as a cylinder or motor is connected to a work section, a spool can be used to change its speed (by adjusting flow) or its power output (by adjusting pressure buildup). A spool is chosen to match a work section's activation method, and each is equipped with a spring that returns it to a neutral position when power is disrupted.

Electrical actuation
Our proportional-valve electro-hydraulic actuators provide fast, accurate, and reliable valve operation under varying conditions. We offer a wide variety of speed and hysteresis capabilities to precisely suit your application needs, and all actuators are designed to plug and perform with our PLUS+1® joysticks and controllers.