Danfoss logo
Cartridge valves-product-category

Cartridge valves

Our cartridge valves are compact, economical components used to control direction, pressure up to 350 bar [5,000 psi], and flow up to 400 l/min [100 US gal/min]. We offer over 450 cartridge valves including everything from simple check valves to high-precision proportional valves, and by combining these in a hydraulic integrated circuit (HIC), you can create a custom control manifold.