Cartridge valves-product-category

Cartridge valves

Our cartridge valves are compact, economical components used to control direction, pressure up to 350 bar [5,000 psi], and flow up to 400 l/min [100 US gal/min]. We offer over 450 cartridge valves including everything from simple check valves to high-precision proportional valves, and by combining these in a hydraulic integrated circuit (HIC), you can create a custom control manifold.

Our cartridge valve portfolio includes:

  • check valves
  • Shuttle valves
  • Relief valves
  • Pressure reducing valves
  • Sequence and unloading valves
  • Flow control valves
  • Directional control valves
  • Logic elements
  • Motion control valves
  • Solenoid valves
  • Proportional valves
  • Coils
  • Housings
  • Accessories

Mobile Cartridge Valve Overview

Product types shown: 14